How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | L1: | 13.46 in |
| V: | 2.75 in | AG: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| AE2: | 0.63 | L: | 9.57 in |
| G: | 3.26 | AB: | 6.38 |
| P: | 3.69 in | U: | 1.25 in |
| AA: | 14 | T: | 1.688 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 15.5 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

