How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| T: | 1.688 | P: | 3.69 in |
| I: | 6.1 in | AB: | 6.38 |
| AK: | 8.5 | U: | 1.25 in |
| BD: | 9 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | LL: | 4.25 in |
| AF: | 0.38 | L: | 9.57 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

