How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | V: | 2.75 in |
| P: | 3.69 in | U: | 1.25 in |
| BD: | 9 | AG: | 8.5 |
| AK: | 8.5 | LL: | 4.25 in |
| T: | 1.688 | BE1: | 0.5 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | H: | 0.53 in |
| L1: | 13.46 in | AE2: | 0.63 |
| AJ: | 7.25 | AA: | 14 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 35 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

