How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| AA: | 14 | L1: | 13.46 in |
| LL: | 4.25 in | BD: | 9 |
| D: | 4.5 | BF: | 0.53 |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.26 | I: | 6.1 in |
| T: | 1.688 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

