How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| U: | 1.25 in | L1: | 13.46 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | V: | 2.75 in |
| T: | 1.688 | P: | 3.69 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| L: | 9.57 in | G: | 3.26 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 7.5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

