How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | T: | 1.688 |
| AB: | 6.38 | AF: | 0.38 |
| BD: | 9 | AA: | 14 |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| BE1: | 0.5 in | L: | 9.57 in |
| BF: | 0.53 | U: | 1.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

