How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| T: | 1.688 | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| L1: | 13.46 in | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| U: | 1.25 in | BF: | 0.53 |
| L: | 9.57 in | V: | 2.75 in |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.688 in |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

