How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| G: | 3.26 | D: | 4.5 |
| H: | 0.53 in | T: | 1.688 |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | AE2: | 0.63 |
| BF: | 0.41 | U: | 1.25 in |
| AA: | 14 | BD: | 5.88 |
| LM: | 11.81 | P: | 3.69 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

