How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | BF: | 0.41 |
| LM: | 11.81 | BD: | 5.88 |
| T: | 1.688 | AK: | 4.5 |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | G: | 3.26 |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 100:1 | Bore Code: | 27 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

