How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AE2: | 0.63 |
| AJ: | 5.88 | L: | 9.57 in |
| U: | 1.25 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | AG: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.688 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

