How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| BE: | 0.38 in | AA: | 14 |
| LM: | 11.81 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| AK: | 4.5 | P: | 3.69 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | U: | 1.25 in |
| T: | 1.688 | AG: | 8.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

