How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| AK: | 4.5 | LM: | 11.81 |
| BE: | 0.38 in | L: | 9.57 in |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 3.69 in | BF: | 0.41 |
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| G: | 3.26 | AJ: | 5.88 |
| T: | 1.688 | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

