How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 1.688 |
| AA: | 14 | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.38 | BE: | 0.38 in |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | U: | 1.25 in |
| L: | 9.57 in | BD: | 5.88 |
| V: | 2.75 in | G: | 3.26 |
| H: | 0.53 in | LM: | 11.81 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

