How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.688 |
| BD: | 5.88 | LL: | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| LM: | 11.81 | AA: | 14 |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

