How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.41 |
| L: | 9.57 in | V: | 2.75 in |
| LM: | 11.81 | I: | 6.1 in |
| AA: | 14 | BD: | 5.88 |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 3.69 in |
| AB: | 6.38 | T: | 1.688 |
| AK: | 4.5 | U: | 1.25 in |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Bore Code: | 27 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Model Code: | 42YFC |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

