How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.688 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | P: | 3.69 in |
| U: | 1.25 in | AB: | 6.38 |
| L: | 9.57 in | BD: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AE2: | 0.63 |
| BF: | 0.41 | LM: | 11.81 |
| AG: | 8.5 | I: | 6.1 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Bore Code: | 27 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YFC | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

