How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| L: | 9.57 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 2.75 in |
| T: | 1.688 | AG: | 8.5 |
| D: | 4.5 | BF: | 0.41 |
| AE2: | 0.63 | LM: | 11.81 |
| AB: | 6.38 | AA: | 14 |
| AJ: | 5.88 | G: | 3.26 |
| U: | 1.25 in | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 5.23 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

