How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LM: | 11.81 |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| AK: | 4.5 | AE2: | 0.63 |
| U: | 1.25 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.688 | BF: | 0.41 |
| H: | 0.53 in | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

