How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| P: | 3.69 in | AB: | 6.38 |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| T: | 1.688 | G: | 3.26 |
| D: | 4.5 | BF: | 0.41 |
| U: | 1.25 in | LL: | 4.25 in |
| LM: | 11.81 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

