How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| G: | 3.26 | T: | 1.688 |
| AE2: | 0.63 | BD: | 5.88 |
| AF: | 0.38 | AJ: | 5.88 |
| L: | 9.57 in | AB: | 6.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| AA: | 14 | I: | 6.1 in |
| U: | 1.25 in | LL: | 4.25 in |
| BE: | 0.38 in | LM: | 11.81 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

