How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 11.81 |
| I: | 6.1 in | T: | 1.688 |
| AB: | 6.38 | AG: | 8.5 |
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | G: | 3.26 |
| P: | 3.69 in | V: | 2.75 in |
| U: | 1.25 in | AE2: | 0.63 |
| AA: | 14 | BE: | 0.38 in |
| L: | 9.57 in | D: | 4.5 |
| AK: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

