How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 5.88 |
| AF: | 0.38 | I: | 6.1 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | H: | 0.53 in |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 1.688 | AA: | 14 |
| U: | 1.25 in | AJ: | 5.88 |
| AK: | 4.5 | L: | 9.57 in |
| LM: | 11.81 | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| BE: | 0.38 in | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

