How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 4.5 |
| BD: | 5.88 | V: | 2.75 in |
| D: | 4.5 | L: | 9.57 in |
| LL: | 4.25 in | LM: | 11.81 |
| AG: | 8.5 | P: | 3.69 in |
| AA: | 14 | U: | 1.25 in |
| AF: | 0.38 | AJ: | 5.88 |
| T: | 1.688 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Output RPM: | 35 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

