How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BF: | 0.41 |
| AB: | 6.38 | BE: | 0.38 in |
| G: | 3.26 | AG: | 8.5 |
| BD: | 5.88 | AE2: | 0.63 |
| P: | 3.69 in | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AJ: | 5.88 | LM: | 11.81 |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Bore Code: | 27 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

