How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| L: | 9.57 in | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
| AJ: | 5.88 | LM: | 11.81 |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 1.688 | BF: | 0.41 |
| AG: | 8.5 | BD: | 5.88 |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

