How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| BE: | 0.38 in | AA: | 14 |
| T: | 1.688 | AK: | 4.5 |
| V: | 2.75 in | L: | 9.57 in |
| U: | 1.25 in | P: | 3.69 in |
| LL: | 4.25 in | H: | 0.53 in |
| BD: | 5.88 | I: | 6.1 in |
| AG: | 8.5 | D: | 4.5 |
| LM: | 11.81 | BF: | 0.41 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

