How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| U: | 1.25 in | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.688 |
| LL: | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | L: | 9.57 in |
| AJ: | 5.88 | D: | 4.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | BD: | 5.88 |
| LM: | 11.81 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

