How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | L: | 9.57 in |
| AG: | 8.5 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| G: | 3.26 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.75 |
| LL: | 4.25 in | AA: | 14 |
| BD: | 5.88 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 12.9 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

