How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LM: | 11.81 |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | AA: | 14 |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AJ: | 5.88 |
| AG: | 8.5 | T: | 1.75 |
| AE2: | 0.63 | AK: | 4.5 |
| BF: | 0.41 | U: | 1.25 in |
| BE: | 0.38 in | L: | 9.57 in |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

