How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 11.81 |
| LL: | 4.25 in | V: | 2.75 in |
| AJ: | 5.88 | AA: | 14 |
| BF: | 0.41 | T: | 1.75 |
| I: | 6.1 in | L: | 9.57 in |
| BE: | 0.38 in | AE2: | 0.63 |
| AG: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | YFC-2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

