How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BE: | 0.38 in |
| L: | 9.57 in | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| BD: | 5.88 | U: | 1.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| BF: | 0.41 | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
| T: | 1.75 | AK: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 17.5 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

