How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LM: | 11.81 | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
| BE: | 0.38 in | AG: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| BF: | 0.41 | U: | 1.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.75 | D: | 4.5 |
| V: | 2.75 in | L: | 9.57 in |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 28 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

