How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.38 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| LL: | 4.25 in | T: | 1.75 |
| AA: | 14 | AG: | 8.5 |
| U: | 1.25 in | BF: | 0.41 |
| BD: | 5.88 | V: | 2.75 in |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| AK: | 4.5 | G: | 3.26 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 100:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.2 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

