How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | P: | 3.69 in |
| AF: | 0.38 | AE2: | 0.63 |
| I: | 6.1 in | AB: | 6.38 |
| BF: | 0.41 | LM: | 11.81 |
| V: | 2.75 in | AA: | 14 |
| L: | 9.57 in | AK: | 4.5 |
| LL: | 4.25 in | AJ: | 5.88 |
| AG: | 8.5 | BD: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.26 |
Technical Specifications
| Bore Code: | 28 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

