How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AK: | 4.5 | L: | 9.57 in |
| AF: | 0.38 | AE2: | 0.63 |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 1.75 | H: | 0.53 in |
| I: | 6.1 in | LM: | 11.81 |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.75 in | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

