How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.75 | AK: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| D: | 4.5 | U: | 1.25 in |
| V: | 2.75 in | H: | 0.53 in |
| LM: | 11.81 | BF: | 0.41 |
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

