How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | AA: | 14 |
| T: | 1.75 | AE2: | 0.63 |
| U: | 1.25 in | AK: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| L: | 9.57 in | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

