How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| L: | 9.57 in | LL: | 4.25 in |
| T: | 1.75 | U: | 1.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | AB: | 6.38 |
| P: | 3.69 in | AJ: | 5.88 |
| I: | 6.1 in | G: | 3.26 |
| LM: | 11.81 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Output RPM: | 70 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 6.24 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

