How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 5.88 |
| G: | 3.26 | LL: | 4.25 in |
| T: | 1.75 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.75 in |
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | L: | 9.57 in |
| P: | 3.69 in | AA: | 14 |
| LM: | 11.81 | AK: | 4.5 |
| AG: | 8.5 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

