How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.38 |
| L: | 9.57 in | T: | 1.75 |
| AJ: | 5.88 | I: | 6.1 in |
| AE2: | 0.63 | P: | 3.69 in |
| U: | 1.25 in | AK: | 4.5 |
| AA: | 14 | D: | 4.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BD: | 5.88 |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

