How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | L: | 9.57 in |
| T: | 1.75 | AA: | 14 |
| BF: | 0.41 | LM: | 11.81 |
| BD: | 5.88 | AF: | 0.38 |
| D: | 4.5 | AB: | 6.38 |
| U: | 1.25 in | AJ: | 5.88 |
| P: | 3.69 in | H: | 0.53 in |
| AE2: | 0.63 | AG: | 8.5 |
| BE: | 0.38 in | V: | 2.75 in |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 43.8 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 4.2 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

