How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | L: | 9.57 in |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | U: | 1.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 11.81 | AK: | 4.5 |
| T: | 1.75 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.2 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

