How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.41 |
| AE2: | 0.63 | U: | 1.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| L: | 9.57 in | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| I: | 6.1 in | AK: | 4.5 |
| T: | 1.75 | LM: | 11.81 |
Technical Specifications
| Output RPM: | 339 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

