How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.75 |
| G: | 3.26 | P: | 3.69 in |
| H: | 0.53 in | L: | 9.57 in |
| BF: | 0.41 | D: | 4.5 |
| LM: | 11.81 | AA: | 14 |
| I: | 6.1 in | AK: | 4.5 |
| LL: | 4.25 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 15.5 |
| Input Style: | Flexible Coupling Input | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

