How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 11.81 |
| U: | 1.25 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| T: | 1.75 | I: | 6.1 in |
| AK: | 4.5 | AE2: | 0.63 |
| BE: | 0.38 in | V: | 2.75 in |
| AB: | 6.38 | G: | 3.26 |
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | AA: | 14 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 15.5 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

