How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | AJ: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | AG: | 8.5 |
| BD: | 5.88 | U: | 1.25 in |
| T: | 1.75 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 4.25 in |
| LM: | 11.81 | AE2: | 0.63 |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 28 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

