How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 5.88 |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | T: | 1.75 |
| LL: | 4.25 in | U: | 1.25 in |
| AA: | 14 | BE: | 0.38 in |
| AG: | 8.5 | LM: | 11.81 |
| AJ: | 5.88 | AB: | 6.38 |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.41 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.7 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

