How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 3.26 |
| BE: | 0.38 in | LL: | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
| BF: | 0.41 | U: | 1.25 in |
| V: | 2.75 in | AB: | 6.38 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| AF: | 0.38 | AJ: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
| AA: | 14 | L: | 9.57 in |
| AK: | 4.5 | LM: | 11.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

