How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | AB: | 6.38 |
| L: | 9.57 in | G: | 3.26 |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 11.81 | D: | 4.5 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| V: | 2.75 in | U: | 1.25 in |
| AA: | 14 | AK: | 4.5 |
| T: | 1.75 | P: | 3.69 in |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

