How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| P: | 3.69 in | BF: | 0.41 |
| AE2: | 0.63 | LL: | 4.25 in |
| I: | 6.1 in | U: | 1.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 2.75 in | L: | 9.57 in |
| BD: | 5.88 | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 11.81 | AA: | 14 |
| AG: | 8.5 | T: | 1.75 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Bore Code: | 28 | Series Code: | OE |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

